Product specifications
Characteristic | Value |
---|---|
Chip Technology | Three-phase fully-controlled thyristor bridge rectifier |
Cooling | Forced-air cooled |
Current (A) | 570 A |
Features | Three phase controlled rectifiersThyristor power stacksRC circuit included |
Housing | SEMISTACK CLASSICS |
Part Number | 08785023 |
Product Line | SEMISTACK CLASSICS |
Product Status | In production |
Product Type | SKS 570F B6C 380 V16 SU |
Stack category | Diode / Thyristor converter |
Surge Voltage (V) | 670 V |
Switches | Three-phase fully-controlled thyristor bridge rectifier |
Technology | Thyristor / Diode |
Typical Applications | Regulated power suppliesAlternator excitationMotor control |
Voltage (V) | 500 V |