Semikron Danfoss logo

34826200

SKR297XP16B1T

Product specifications

Characteristic
Value
Chip TechnologyRectifier
Current (A)840 A
Device TypeRectifier Diode
FeaturesNew Power Enhancing Passivation technologyT<sub>jmax</sub> = 175°CHigh current densityEnhanced environmental robustness
Part Number34826200
Product TypeSKR297XP16B1T
Surge Current (A)5100 A
TechnologyPEP
Typical Applicationsuncontrolled rectifier bridges
Voltage (V)1600 V