Product specifications
Characteristic | Value |
---|---|
Chip Technology | Rectifier |
Current (A) | 132 A |
Device Type | Rectifier Diode |
Features | New Power Enhancing Passivation technologyT<sub>jmax</sub> = 175°CHigh current densityEnhanced environmental robustness |
Housing | PEP |
Part Number | 34846300 |
Product Type | SKR049XP16B1F |
Surge Current (A) | 890 A |
Technology | PEP |
Typical Applications | uncontrolled rectifier bridges |
Voltage (V) | 1600 V |