Product specifications
Characteristic | Value |
---|---|
Case | E10 |
Chip Technology | Standard recovery |
Current (A) | 96 A |
Dimensions (LLxBBxHH) mm | 25SW17 |
Features | Low power dissipationReverse voltages up to 1200 VHermetic metal case with glass insulatorOptional silicone sleeveThreaded stud ISO M8 x 1,25 or ¼” 28 UNF-2ASKN: anode to studSKR: cathode to stud |
Housing | Stud Screw Fit |
Part Number | 02641810 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKR 96/12 |
Surge Current (A) | 2000 A |
Technology | Diodes |
Typical Applications | All-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,1 μF, 100 Ω (P<sub>R</sub> = 2W), R<sub>P</sub> = 80 kΩ (P<sub>R</sub> = 6 W) |
Voltage (V) | 1200 V |