Semikron Danfoss logo

02237150

SKR 71/16

Stud Screw Fit

Product specifications

Characteristic
Value
CaseE11
Chip TechnologyStandard recovery
Current (A)70 A
Dimensions (LLxBBxHH) mm26SW17M8
FeaturesReverse voltages up to 1600 VHermetic metal case with glass insulatorThreaded stud ISO M8 and also 1/4-28 UNFSKR: cathode to stud
HousingStud Screw Fit
Part Number02237150
Product LineStud Screw Fit
Product StatusIn production
Product TypeSKR 71/16
Surge Current (A)1150 A
TechnologyDiodes
Typical ApplicationsAll-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,1 µF, 100 Ω (P<sub>R</sub> = 2 W), R<sub>P</sub> = 80 kΩ (P<sub>R</sub> = 6 W)
Voltage (V)1600 V