Product specifications
Characteristic | Value |
---|---|
Case | E10 |
Chip Technology | Fast recovery |
Current (A) | 60 A |
Dimensions (LLxBBxHH) mm | 25SW17 |
Features | Small recovered chargeSoft recoveryUp to 1500 V reverse voltageHermetic metal case with glass insulatorThreaded studs ISO M6 and M8SKR: cathode to stud |
Housing | Stud Screw Fit |
Part Number | 02238340 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKR 60F12 |
Surge Current (A) | 1400 A |
Technology | Diodes |
Typical Applications | Inverse diodes for power transistors, GTO thyristors, asymmetric thyristorsSMPS, inverters, choppersA.C. motor control, uninterruptible power supplies (UPS) |
Voltage (V) | 1200 V |