Semikron Danfoss logo

02643160

SKR 390/08 M20X1,5

Stud Screw Fit

Product specifications

Characteristic
Value
CaseE15
Chip TechnologyStandard recovery
Current (A)390 A
Dimensions (LLxBBxHH) mm190SW32M16
FeaturesReverse voltages up to 1600 VHermetic metal case with ceramic insulatorThreaded stud ISO M16,M20 x1,5mm or 3/4” 16 UNF-2ASKN: anode to studSKR: cathode to stud
HousingStud Screw Fit
Part Number02643160
Product LineStud Screw Fit
Product StatusIn production
Product TypeSKR 390/08 M20X1,5
Surge Current (A)9000 A
TechnologyDiodes
Typical ApplicationsAll-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 1,0 μF, 20 Ω (P<sub>R</sub> = 2W), R<sub>P</sub> = 25 kΩ (P<sub>R</sub> = 20 W)
Voltage (V)800 V