Product specifications
Characteristic | Value |
---|---|
Case | E10 |
Chip Technology | Fast recovery |
Current (A) | 50 A |
Dimensions (LLxBBxHH) mm | 25SW17 |
Features | Small recovered chargeSoft recoveryUp to 1000 V reverse voltageHermetic metal case with glass insulatorThreaded stud ISO M6 or 1/4-28 UNFSKR: cathode to stud |
Housing | Stud Screw Fit |
Part Number | 02238250 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKR 2F50/10 |
Surge Current (A) | 1100 A |
Technology | Diodes |
Typical Applications | Inverse diodes for power transistors, GTO thyristors, asymmetric thyristorsSMPS, inverters, choppersFor severe ambient conditions |
Voltage (V) | 1000 V |