Product specifications
Characteristic | Value |
---|---|
Case | E8 |
Chip Technology | Standard recovery |
Current (A) | 25 A |
Dimensions (LLxBBxHH) mm | 21SW11M6 |
Features | Reverse voltages up to 1600 VHermetic metal case with glass insulatorThreaded stud ISO M6 (SKR 26 also 10 - 32 UNF)SKR: cathode to stud |
Housing | Stud Screw Fit |
Part Number | 02149180 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKR 26/16 |
Surge Current (A) | 375 A |
Technology | Diodes |
Typical Applications | All-purpose mean power rectifier diodesCooling via <sub>metal</sub> plates or heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,05 µF, 200 Ω(P<sub>R</sub> = 1 W), (R<sub>P</sub> =150 kΩ (P<sub>R</sub> = 4 W) |
Voltage (V) | 1600 V |