Semikron Danfoss logo
SKR 163/16 L185 c/espag azul-product-details

02642820

SKR 163/16 L185 c/espag azul

Stud Screw Fit

Product specifications

Characteristic
Value
Chip TechnologyStandard recovery
Current (A)163 A
FeaturesReverse voltages up to 1600 VHermetic metal cases with glass insulator and epoxy resin reinforcement.Optional Silicone SleeveThreaded stud 3/8” – 24 UNFSKR: cathode to stud
HousingStud Screw Fit
Part Number02642820
Product LineStud Screw Fit
Product StatusIn production new
Product TypeSKR 163/16 L185 c/espag azul
TechnologyDiodes
Typical ApplicationsRotating rectifiers for brushless generatorsAll-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: RC: 0,25 µF, 50 Ω (PR = 2 W), RP: 50 KΩ (PR = 20 W)