
230B0738
SKR 163/16 L185
Stud Screw Fit
230B0738
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Brazil |
| Current (A) | 163 A |
| Voltage (V) | 1200 V |
| Legacy part number | 02642820 |
| Product line | Stud Screw Fit |
| Housing | Stud Screw Fit |
| Dimensions (LxWxH) | 166SW24 |
| Technology | Diodes |
| Chip technology | Standard recovery |
| Features | Reverse voltages up to 1600 VHermetic metal cases with glass insulator and epoxy resin reinforcement.Optional Silicone SleeveThreaded stud 3/8” – 24 UNFSKR: cathode to stud |
| Typical applications | Rotating rectifiers for brushless generatorsAll-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: RC: 0,25 µF, 50 Ω (PR = 2 W), RP: 50 KΩ (PR = 20 W) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.127 Kilogram |
| Net weight | 0.115 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |