Product specifications
Characteristic | Value |
---|---|
Case | E14 |
Chip Technology | Standard recovery |
Current (A) | 130 A |
Dimensions (LLxBBxHH) mm | 165SW24M12 |
Features | Reverse voltages up to 1800 VHermetic metal case with glass insulatorThreaded stud ISO M12 (also 1/2 - 20 UNF, 3/8 - 24 UNF and M12 x 1,5)SKN: anode to stud |
Housing | Stud Screw Fit |
Part Number | 02642140 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKR 130/12 M12X1,5 |
Surge Current (A) | 2500 A |
Technology | Diodes |
Typical Applications | All-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifierFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 0,25 µF, 50 Ω, (P<sub>R</sub> = 2 W), R<sub>P</sub> = 50 kΩ (P<sub>R</sub> = 20 W) |
Voltage (V) | 1200 V |