Product specifications
Characteristic | Value |
---|---|
Case | E6 |
Chip Technology | Avalanche |
Current (A) | 4 A |
Dimensions (LLxBBxHH) mm | 112D18M4 |
Features | Avalanche type reverse characteristic up to 1700VTransient voltage proof within specified limitsHermetic metal case with glass insulatorAnode side threaded stud ISO M4Integrated cooling finsSKN: Anode to stud |
Housing | Leaded |
Part Number | 02642330 |
Product Line | Leaded |
Product Status | In production |
Product Type | SKNa 4/17 |
Surge Current (A) | 190 A |
Technology | Diodes |
Typical Applications | DC supply for magnetes or solenoids (brakes, valves etc.)Field coil supply for DC motorsSeries connections for high voltage applications (dust precipitators) |
Voltage (V) | 1300 V |