Product specifications
Characteristic | Value |
---|---|
Case | E44 |
Chip Technology | Avalanche |
Current (A) | 125 A |
Dimensions (LLxBBxHH) mm | 185SW24M12 |
Features | Avalanche type reverse characteristicReverse voltages up to 5000 VHermetic metal case with ceramic insulator and extra long creepage distancesThreaded stud ISO M12Cooling via heatsinksSKN: Anode to stud |
Housing | Stud Screw Fit |
Part Number | 02628760 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKNa 102/45 |
Surge Current (A) | 1900 A |
Technology | Diodes |
Typical Applications | High voltage rectifier diode for traction and heavy duty applicationsSeries connections for high voltage applicationsNon-controllable and half-controllable rectifiersFree-wheeling diodes |
Voltage (V) | 4500 V |