Semikron Danfoss logo

02644690

SKN 600/12

Stud Screw Fit

Product specifications

Characteristic
Value
CaseE16
Chip TechnologyStandard recovery
Current (A)600 A
Dimensions (LLxBBxHH) mm230SW41M24
FeaturesReverse voltages up to 1600 VHermetic metal cases with glass insulatorThreaded stud M24 x 1,5 mm (3/4 16 UNF 2A and M20 x 1,5 mm available)Optional silicone sleeve (red for SKN and blue for SKR)SKN: anode to stud
HousingStud Screw Fit
Part Number02644690
Product LineStud Screw Fit
Product StatusIn production
Product TypeSKN 600/12
Surge Current (A)14000 A
TechnologyDiodes
Typical ApplicationsAll purpose high power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network:
Voltage (V)1200 V