Product specifications
Characteristic | Value |
---|---|
Case | E35 |
Chip Technology | Diode |
Current (A) | 6000 A |
Dimensions (LLxBBxHH) mm | D60x8 |
Features | Capsule type metal-ceramic package with precious metal pressure contactsMedium voltage, high current rectifier diode with slim package for lowest thermal resistanceLow power dissipationEspecially suited for water coolingForward selections for paralleling available |
Housing | Capsule |
Part Number | 02645530 |
Product Line | Capsule |
Product Status | In production |
Product Type | SKN 6000/04 |
Surge Current (A) | 60000 A |
Technology | Diodes |
Typical Applications | WeldingElectroplating |
Voltage (V) | 400 V |