Product specifications
Characteristic | Value |
---|---|
Case | E6 |
Chip Technology | Standard recovery |
Current (A) | 5 A |
Dimensions (LLxBBxHH) mm | 112D18M4 |
Features | Reverse voltages up to 1600 VHermetic metal case with glass insulatorAnode side threaded stud ISO M4SKN: anode to studWith integrated cooling fins |
Housing | Leaded |
Part Number | 02641640 |
Product Line | Leaded |
Product Status | In production |
Product Type | SKN 5/16 |
Surge Current (A) | 190 A |
Technology | Diodes |
Typical Applications | All-purpose rectifier diodesFor severe ambient conditionsRecommended snubber network: RC: 0,02 μF, 500 Ω (P R = 1 W) RP = 270 kΩ (P R = 2 W) |
Voltage (V) | 1600 V |