Product specifications
Characteristic | Value |
---|---|
Case | E25 |
Chip Technology | Diode |
Current (A) | 507 A |
Dimensions (LLxBBxHH) mm | D42x14,5 |
Features | Sealed metal case with epoxy insulationCapsule package for double sided coolingReverse voltage up to 2200 VCooling with heatsinks (double or single sided) |
Housing | Capsule |
Part Number | 02645730 |
Product Line | Capsule |
Product Status | Not for new designs |
Product Type | SKN 503/22 SG |
Surge Current (A) | 7000 A |
Technology | Diodes |
Typical Applications | All-purpose high power rectifier diodesIndustrial high power drives and traction applicationsNon-controllable and half-controllable rectifiersFree-wheeling diodesSnubber network: |
Voltage (V) | 2200 V |