Product specifications
Characteristic | Value |
---|---|
Case | E16 |
Chip Technology | Standard recovery |
Current (A) | 320 A |
Dimensions (LLxBBxHH) mm | 230SW41M24 |
Features | Reverse voltages up to 1600 VHermetic metal case with glass insulatorThreaded stud ISO M24 x 1,5SKN: anode to stud |
Housing | Stud Screw Fit |
Part Number | 02636071 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKN 320/16 UNF |
Surge Current (A) | 9000 A |
Technology | Diodes |
Typical Applications | All-purpose high power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 1µF, 20 Ω (P<sub>R</sub> = 2 W), R<sub>P</sub> = 25 kΩ (P<sub>R</sub> = 20 W) |
Voltage (V) | 1600 V |