Product specifications
Characteristic | Value |
---|---|
Case | E15 |
Chip Technology | Standard recovery |
Current (A) | 300 A |
Dimensions (LLxBBxHH) mm | 190SW32M16 |
Features | Reverse voltages up to 1600 VHermetic metal cases with glass insulatorThreaded stud M16 x 1,5 mm. Also 3/4”–16 UNF 2A and M20x1,5mm options.SKN: anode to stud |
Housing | Stud Screw Fit |
Part Number | 02642460 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKN 300/16 UNF |
Surge Current (A) | 6500 A |
Technology | Diodes |
Typical Applications | All purpose high power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: R<sub>C</sub>: 1,0 µF, 20 Ω (P<sub>R</sub> = 2W), R<sub>P</sub>: 25 kΩ (P<sub>R</sub> = 20 W) |
Voltage (V) | 1600 V |