Product specifications
Characteristic | Value |
---|---|
Case | E5 |
Chip Technology | Standard recovery |
Current (A) | 2.5 A |
Dimensions (LLxBBxHH) mm | 100D10M4 |
Features | Reverse voltages up to 1600 VHermetic metal case with glass insulatorAnode side threaded stud ISO M4 (with lead wire in addition)SKN: anode to stud |
Housing | Leaded |
Part Number | 02641600 |
Product Line | Leaded |
Product Status | In production |
Product Type | SKN 2,5/16 |
Surge Current (A) | 180 A |
Technology | Diodes |
Typical Applications | All-purpose rectifier diodesFor severe ambient conditionsRecommended snubber network: RC: 0,02 μF, 500 Ω (P R = 1 W) RP = 270 kΩ (PR = 2 W) |
Voltage (V) | 1600 V |