Product specifications
Characteristic | Value |
---|---|
Case | E14 |
Chip Technology | Standard recovery |
Current (A) | 175 A |
Dimensions (LLxBBxHH) mm | 120SW24M12 |
Features | Reverse voltages up to 1200 VHermetic metal cases with glass insulatorThreaded stud M12 x 1,75 mm. Also 1/2” – 20 UNF 2ASKN: anode to stud |
Housing | Stud Screw Fit |
Part Number | 02646240 |
Product Line | Stud Screw Fit |
Product Status | In production |
Product Type | SKN 175/12 C/ ESPAG. |
Surge Current (A) | 4000 A |
Technology | Diodes |
Typical Applications | All-purpose mean power rectifier diodesCooling via heatsinksNon-controllable and half-controllable rectifiersFree-wheeling diodesRecommended snubber network: |
Voltage (V) | 1200 V |