Product specifications
Characteristic | Value |
---|---|
Case | E36 |
Chip Technology | Diode |
Current (A) | 11500 A |
Dimensions (LLxBBxHH) mm | D70x8 |
Features | High current rectifier diode in a slim package for lowest thermal resistanceCapsule type metal-ceramic package with precious metal pressure contactsReverse voltage up to 600 VLow power dissipation and low thermal resistanceEspecially suited for water cooling and weldingAvailable in matched groups for paralleling |
Housing | Capsule |
Part Number | 02648420 |
Product Line | Capsule |
Product Status | In production new |
Product Type | SKN 11000/02 |
Surge Current (A) | 100000 A |
Technology | Diodes |
Voltage (V) | 200 V |