Product specifications
Characteristic | Value |
---|---|
Current (A) | 97 A |
Dimensions (LLxBBxHH) mm | 93x20x30 |
Features | Heat transfer through aluminium oxide ceramic isolated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E 63 532 |
Housing | SEMIPACK 1 |
Part Number | 07911360 |
Product Line | SEMIPACK |
Product Status | In production |
Product Type | SKMT 92/16E |
Surge Current (A) | 1750 A |
Technology | Thyristor / Diode |
Typical Applications | Line rectifiers for transistorized AC motor controllers (SKKL)DC braking of AC motor (SKMT) |
Voltage (V) | 1600 V |