Product specifications
Characteristic | Value |
---|---|
Current (A) | 150 A |
Dimensions (LLxBBxHH) mm | 94x34x30 |
Features | CAL (controlled axial lifetime) technology, patent No.DE431044Heat transfer through ceramic isolated metal baseplateVery short recovery timesSoft recoveryLow switching lossesSKKD half bridge connectioncentre tap connections: SKMD common cathode SKND common anodeUL recognized, file no. E 63 532 |
Housing | SEMIPACK 2 |
Part Number | 07910540 |
Product Line | SEMIPACK Fast |
Product Status | In production |
Product Type | SKMD 150F12 |
Surge Current (A) | 1800 A |
Technology | Thyristor / Diode |
Typical Applications | Self-commutated invertersDC choppersAC motor speed controlinductive heatingUninterruptible power suppliesElectronic weldersGeneral power switching applications |
Voltage (V) | 1200 V |