Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 3 (Trench) |
Current (A) | 400 A |
Dimensions (LLxBBxHH) mm | 106x62x37 |
Housing | SEMITRANS 4 |
Part Number | 21915720 |
Product Line | SEMITRANS |
Product Status | In production |
Product Type | SKM600GA126D |
Switches | Single Switch |
Technology | IGBT |
Voltage (V) | 1200 V |