Semikron Danfoss logo

21920420

SKM350MB120SCH17

SEMITRANS 3

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)478 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 3
Dimensions (LxWxH)106x62x31
TechnologySiC MOSFET
Chip technologyGen 2 SiC MOSFET (RM)
FeaturesFull Silicon Carbide (SiC) power moduleHigh reliability 2<sup>nd</sup> Generation SiC MOSFETsOptimized for fast switching and lowest power lossesHigh humidity robustness (HV-H3TRB proof)External SiC Schottky Barrier Diode embeddedInsulated copper baseplate using DBC technology (Direct Bonded Copper)Improved thermal performances with Aluminium Nitride (AlN) substrateUL recognized, file no. E63532
Typical applicationsHigh frequency power suppliesAC invertersTraction APUEV ChargersIndustrial Test Systems
Legacy part number21920420

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantNo accessory
Variant DescriptionThe SKM350MB120SCH17 is a 1200 V SiC MOSFET module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid
Variants<a href="/products/p/skm350mb120sch17-m04-21920420vm04">SKM350MB120SCH17-M04</a><a href="/products/p/skm350mb120sch17-21920420">SKM350MB120SCH17</a>