Semikron Danfoss logo

21920680

SKM260MB170SCH17

SEMITRANS 3

Product specifications

Characteristic
Value
Product StatusNot for New Designs
Country of originItaly
Current (A)378 A
Voltage (V)1700 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 3
Dimensions (LxWxH)106x62x31
TechnologySiC MOSFET
Chip technologyGen 2 SiC MOSFET (RM)
FeaturesFull Silicon Carbide (SiC) power moduleHigh reliability 2<sup>nd</sup> Generation SiC MOSFETsOptimized for fast switching and lowest power lossesExternal SiC Schottky Barrier Diode embeddedInsulated copper baseplate using DBC technology (Direct Bonded Copper)Improved thermal performances with Aluminum Nitride (AlN) substrateUL recognized, file no. E63532
Typical applicationsHigh frequency power suppliesAC invertersTraction APUEV ChargersIndustrial Test Systems
Legacy part number21920680

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/skm260mb170sch17-m04-21920680vm04">SKM260MB170SCH17-M04</a><a href="/products/p/skm260mb170sch17-21920680">SKM260MB170SCH17</a>