
22300330VM07
SKM1700MB20R4S2I4-M07
SEMITRANS 20, HP-PCM
22300330VM07
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Germany |
| Current (A) | 1585 A |
| Voltage (V) | 2000 V |
| Topology | Half-Bridge |
| Product line | SEMITRANS |
| Housing | SEMITRANS 20 |
| Dimensions (LxWxH) | 140x100x38 |
| Chip technology | Gen 4 SiC MOSFET (RM) |
| Features | Full Silicon Carbide (SiC) power module4th generation SiC MOSFETsOptimized for fast switching and lowest power lossesInsulated copper baseplate using DBC (Direct Bonded Copper) substrateImproved thermal performance with Silicon Nitride (Si<sub>3</sub>N<sub>4</sub>) ceramicUL recognized, file no. E63532 |
| Typical applications | High frequency power suppliesAC inverters |
| Variant | HP-PCM |
| Variant Description | The SKM1700MB20R4S2I4-M07 is a 2000 V null module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Variants | <a href="/products/p/skm1700mb20r4s2i4-m07-22300330vm07">SKM1700MB20R4S2I4-M07</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.2 Kilogram |
| Net weight | 1.2 Kilogram |