Product specifications
Characteristic | Value |
---|---|
Current (A) | 570 A |
Dimensions (LLxBBxHH) mm | 150x60x52 |
Features | Heat transfer through aluminium nitride ceramic isolated metal baseplatePrecious metal pressure contacts for high reliabilityThyristor with amplifying gateUL recognized, file no. E 63 532 |
Housing | SEMIPACK 5 |
Part Number | 07898740 |
Product Line | SEMIPACK |
Product Status | In production |
Product Type | SKKT 570/16 E |
Surge Current (A) | 15500 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications | Fully controlled rectifiersMotor soft startersAC power regulationAC switch |
Voltage (V) | 1600 V |