Product specifications
Characteristic | Value |
---|---|
Current (A) | 40 A |
Dimensions (LLxBBxHH) mm | 93x20x30 |
Features | Heat transfer through aluminium oxide ceramic isolated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E 63 532 |
Housing | SEMIPACK 1 |
Part Number | 07897301 |
Product Line | SEMIPACK |
Product Status | In production |
Product Type | SKKT 42/16 E |
Surge Current (A) | 850 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications | DC motor control (e. g. for machine tools)AC motor soft startersTemperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters) |
Voltage (V) | 1600 V |