Product specifications
Characteristic | Value |
---|---|
Current (A) | 252 A |
Dimensions (LLxBBxHH) mm | 115x50x52 |
Features | Heat transfer through aluminum nitride ceramic insulated metal baseplatePrecious metal pressure contacts for high reliabilityThyristor with amplifying gateUL recognized, file no. E 63 532 |
Housing | SEMIPACK 3 |
Part Number | 07898655 |
Product Line | SEMIPACK |
Product Status | In production |
Product Type | SKKT 280/22 E H4 |
Surge Current (A) | 7500 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications | DC motor control (e. g. for machine tools)AC motor startersTemperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters) |
Voltage (V) | 2200 V |