Product specifications
Characteristic | Value |
---|---|
Current (A) | 249 A |
Dimensions (LLxBBxHH) mm | 115x50x52 |
Features | Heat transfer through aluminium nitride ceramic isolated metal baseplatePrecious metal pressure contacts for high reliabilityThyristor with amplifying gateUL recognized, file no. E 63 532 |
Housing | SEMIPACK 3 |
Part Number | 07898520 |
Product Line | SEMIPACK |
Product Status | Discontinued |
Product Type | SKKT 250/18 E |
Surge Current (A) | 8000 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications | DC motor control (e. g. for machine tools)AC motor startersTemperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters) |
Voltage (V) | 1800 V |