Product specifications
Characteristic | Value |
---|---|
Current (A) | 145 A |
Dimensions (LLxBBxHH) mm | 93x20x30 |
Features | Heat transfer through aluminium oxide ceramic insulated metal baseplateUL recognized, file no. E63532 |
Housing | SEMIPACK 1 |
Part Number | 07890660 |
Product Line | SEMIPACK |
Product Status | In production new |
Product Type | SKKH 75/16 E |
Surge Current (A) | 1200 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications | Rectifier for motor drivesProcess controlRectifier for power supplies |
Voltage (V) | 1600 V |