Semikron Danfoss logo

07897932

SKKH 42/18 E

SEMIPACK 1

Product specifications

Characteristic
Value
Current (A)40 A
Dimensions (LLxBBxHH) mm93x20x30
FeaturesHeat transfer through aluminium oxide ceramic isolated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E 63 532
HousingSEMIPACK 1
Part Number07897932
Product LineSEMIPACK
Product StatusIn production
Product TypeSKKH 42/18 E
Surge Current (A)850 A
SwitchesRectifier
TechnologyThyristor / Diode
Typical ApplicationsDC motor control (e. g. for machine tools)AC motor soft startersTemperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters)
Voltage (V)1800 V