Product specifications
Characteristic | Value |
---|---|
Current (A) | 274 A |
Dimensions (LLxBBxHH) mm | 115x50x52 |
Features | Industrial standard packageElectrically insulated base plateHeat transfer through aluminum oxide ceramic insulated metal base plateChip soldered on direct copper bonded Al<sub>2</sub>O<sub>3</sub> ceramicUL recognition, file no. E63532 |
Housing | SEMIPACK 3 |
Part Number | 07890130 |
Product Line | SEMIPACK |
Product Status | In production |
Product Type | SKKH 273/18 E |
Surge Current (A) | 8000 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications | DC motor control (e. g. for machine tools)Temperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters) |
Voltage (V) | 1800 V |