Semikron Danfoss logo

07890450

SKKH 172/16 E

SEMIPACK 2

Product specifications

Characteristic
Value
Current (A)175 A
Dimensions (LLxBBxHH) mm94x34x30
FeaturesHeat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532
HousingSEMIPACK 2
Part Number07890450
Product LineSEMIPACK
Product StatusIn production
Product TypeSKKH 172/16 E
Surge Current (A)5000 A
SwitchesRectifier
TechnologyThyristor / Diode
Typical ApplicationsDC motor control (e.g. for machine tools)AC motor soft starters
Voltage (V)1600 V