Product specifications
Characteristic | Value |
---|---|
Current (A) | 143 A |
Dimensions (LLxBBxHH) mm | 94x34x30 |
Features | Heat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532 |
Housing | SEMIPACK 2 |
Part Number | 07910380 |
Product Line | SEMIPACK |
Product Status | Not for new designs |
Product Type | SKKH 162/20 E H4 |
Surge Current (A) | 4800 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications | DC motor control (e. g. for machine tools)Temperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters) |
Voltage (V) | 2000 V |