Semikron Danfoss logo

07890592

SKKH 107/16 E

SEMIPACK 1

Product specifications

Characteristic
Value
Current (A)119 A
Dimensions (LLxBBxHH) mm93x20x30
FeaturesHeat transfer through aluminium oxide ceramic insulated metal baseplateUL recognized, file no. E63532
HousingSEMIPACK 1
Part Number07890592
Product LineSEMIPACK
Product StatusIn production
Product TypeSKKH 107/16 E
Surge Current (A)1900 A
SwitchesRectifier
TechnologyThyristor / Diode
Typical ApplicationsRectifier for motor drivesProcess controlRectifier for power supplies
Voltage (V)1600 V