Product specifications
Characteristic | Value |
---|---|
Current (A) | 597 A |
Dimensions (LLxBBxHH) mm | 101x50x52 |
Features | Heat transfer through aluminium nitride ceramic isolated metal baseplatePrecious metal pressure contacts for high reliabilityUL recognized, file no. E 63 532 |
Housing | SEMIPACK 4 |
Part Number | 07896170 |
Product Line | SEMIPACK |
Product Status | In production |
Product Type | SKKE 600/20 H4 |
Surge Current (A) | 18000 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications | Rectifiers |
Voltage (V) | 2000 V |