Product specifications
Characteristic | Value |
---|---|
Current (A) | 310 A |
Dimensions (LLxBBxHH) mm | 94x34x30 |
Features | CAL(controlled-axial-lifetime)technology,patent No. DE 43 10 44Heat transfer through ceramic isolated metal baseplateVery short recovery timesSoft recoveryLow switching losses |
Housing | SEMIPACK 2 |
Part Number | 07910520 |
Product Line | SEMIPACK Fast |
Product Status | In production |
Product Type | SKKE 310F12 |
Surge Current (A) | 5500 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications | Self-commutated invertersDC choppersAC motor speed controlInductive heatingUninterruptible power suppliesElectronic weldersGeneral power switching applications |
Voltage (V) | 1200 V |