Product specifications
Characteristic | Value |
---|---|
Current (A) | 82 A |
Dimensions (LLxBBxHH) mm | 93x20x30 |
Features | Heat transfer through aluminium oxide ceramic isolated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E 63 532 |
Housing | SEMIPACK 1 |
Part Number | 07897122 |
Product Line | SEMIPACK |
Product Status | Discontinued |
Product Type | SKKD 81/16 |
Surge Current (A) | 1750 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications | Non-controllable rectifiers for AC/AC convertersLine rectifiers for transistorized AC motor controllersField supply for DC motors |
Voltage (V) | 1600 V |