Product specifications
Characteristic | Value |
---|---|
Current (A) | 703 A |
Dimensions (LLxBBxHH) mm | 150x60x52 |
Features | Heat transfer through aluminium nitride ceramic isolated metal baseplatePrecious metal pressure contacts for high reliabilityUL recognized, file no. E 63 532 |
Housing | SEMIPACK 5 |
Part Number | 07898765 |
Product Line | SEMIPACK |
Product Status | In production |
Product Type | SKKD 701/22 H4 |
Surge Current (A) | 22500 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications | Uncontrolled rectifiers for AC/AC convertersLine rectifiers for transistorized AC motor controllerField supply for DC motors |
Voltage (V) | 2200 V |