Semikron Danfoss logo

07898750

SKKD 701/12

SEMIPACK 5

Product specifications

Characteristic
Value
Current (A)703 A
Dimensions (LLxBBxHH) mm150x60x52
FeaturesHeat transfer through aluminium nitride ceramic isolated metal baseplatePrecious metal pressure contacts for high reliabilityUL recognized, file no. E 63 532
HousingSEMIPACK 5
Part Number07898750
Product LineSEMIPACK
Product StatusIn production
Product TypeSKKD 701/12
Surge Current (A)22500 A
SwitchesRectifier
TechnologyThyristor / Diode
Typical ApplicationsUncontrolled rectifiers for AC/AC convertersLine rectifiers for transistorized AC motor controllerField supply for DC motors
Voltage (V)1200 V