
230B1613
SKKD 46/16
SEMIPACK 1
Product specifications
Characteristic | Value |
---|---|
Current (A) | 45 A |
Dimensions (LxWxH) | 93x20x30 |
Features | Heat transfer through aluminium oxide ceramic isolated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E 63 532 |
Housing | SEMIPACK 1 |
Legacy part number | 07897072 |
Product Status | Not for New Designs |
Product line | SEMIPACK |
Surge current (A) | 600 A |
Technology | Thyristor / Diode |
Topology | Rectifier |
Type | SEMIPACK 1 |
Typical applications | Non-controllable rectifiers for AC/AC convertersLine rectifiers for transistorized AC motor controllersField supply for DC motors |
Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |