Product specifications
Characteristic | Value |
---|---|
Current (A) | 380 A |
Dimensions (LLxBBxHH) mm | 115x50x52 |
Features | Heat transfer through aluminium nitride ceramic isolated metal baseplatePrecisious metal pressure contacts for high reliabilityUL recognized, file no. E 63 53 |
Housing | SEMIPACK 3 |
Part Number | 07898570 |
Product Line | SEMIPACK |
Product Status | In production |
Product Type | SKKD 380/12 |
Surge Current (A) | 10000 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications | Uncontrolled rectifiers for AC/AC convertersLine rectifiers for transistorized AC motor controllersField supply for DC motors |
Voltage (V) | 1200 V |