Product specifications
Characteristic | Value |
---|---|
Current (A) | 212 A |
Dimensions (LLxBBxHH) mm | 94x34x30 |
Features | Heat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532 |
Housing | SEMIPACK 2 |
Part Number | 07891050 |
Product Line | SEMIPACK |
Product Status | In production |
Product Type | SKKD 212/12 |
Surge Current (A) | 5500 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications | Non-controllable rectifiers for AC/AC convertersLine rectifiers for transistorized AC motor controllersField supply for DC motors |
Voltage (V) | 1200 V |