Product specifications
Characteristic | Value |
---|---|
Current (A) | 170 A |
Dimensions (LLxBBxHH) mm | 94x34x30 |
Features | CAL (controlled axial lifetime) technology, patent No. DE 43 10 44Heat transfer through ceramic isolated metal baseplateVery short recovery timesVery soft recovery over the whole current rangeLow switching lossesUL recognized, file no. E 63532 |
Housing | SEMIPACK 2 |
Part Number | 07910480 |
Product Line | SEMIPACK Fast |
Product Status | In production |
Product Type | SKKD 170F |
Surge Current (A) | 2300 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications | Self-commutated invertersDC choppersAC motor speed controlInductive heatingUninterruptible power suppliesElectronic weldersGeneral power switching applications |
Voltage (V) | 1200 V |