Product specifications
Characteristic | Value |
---|---|
Current (A) | 115 A |
Dimensions (LLxBBxHH) mm | 93x20x30 |
Features | Heat transfer through ceramic isolated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E 63 532 |
Housing | SEMIPACK 1 Fast |
Part Number | 07917940 |
Product Line | SEMIPACK Fast |
Product Status | Not for new designs |
Product Type | SKKD 115F14 |
Surge Current (A) | 2100 A |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications | Self-commutated invertersDC choppersAC motor speed controlInductive heatingUninterruptible power suppliesElectronic weldersGeneral power switching applications |
Voltage (V) | 1400 V |