Product specifications
Characteristic | Value |
---|---|
Current (A) | 105 A |
Dimensions (LLxBBxHH) mm | 93x20x30 |
Features | Heat transfer through ceramic isolated metal baseplateHard soldered joints for high reliabilitySKKD half bridge connection; centre tap connections: SKMD common cathode, SKND common anodeUL recognized, file no. E 63 532 |
Housing | SEMIPACK 1 Fast |
Part Number | 07918500 |
Product Line | SEMIPACK Fast |
Product Status | Not for new designs |
Product Type | SKKD 105F16 |
Switches | Rectifier |
Technology | Thyristor / Diode |
Typical Applications | Self-commutated invertersDC choppersAC motor speed controlInductive heatingUninterruptible power suppliesElectronic weldersGeneral power switching applications |
Voltage (V) | 1600 V |